Downloading...
 
product-image
 

Schottky Barrier Diode (corresponds to AEC-Q101) - RB717FFH

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB717FFHT106 Active UMD3 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.03
IFSM[A] 0.2
Forward Voltage VF(Max.)[V] 0.37
IF @ Forward Voltage [A] 0.0010
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current[V] 10
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Package Code SOT-323
Package(JEITA) SC-70
Features:
  • ・Small mold type.
    ・Low VF type, highly reliable.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes