Last Time Buy RB715Z
Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RB715Z

Part Number
RB715Z
RB715Z
RB751CM-40
RB751CM-40
Ordering Part Number RB715ZT2L RB751CM-40T2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package VMD3 VMN2M
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-723 SOD-923
JEITA Package SC-105AA -
Package Size [mm] 1.2x1.2 (t=0.55) 0.6x1 (t=0.4)
Configuration C-Common Single
Number of terminal 3 2
VRM [V] 40 40
Reverse Voltage VR [V] 40 30
Average Rectified Forward Current IO [A] 0.03 0.03
IFSM [A] 0.2 0.2
Forward Voltage VF (Max.)[V] 0.37 0.37
IF @ Forward Voltage [A] 0.001 0.001
Reverse Current IR (Max.)[mA] 0.001 5.0E-4
VR @ Reverse Current[V] 10 30
Storage Temperature (Min.)[°C] -40 -55
Storage Temperature (Max.)[°C] 125 125
Mounting Style Surface mount Surface mount
X

Most Viewed