RB715WMFH
40V, 30mA, SOT-416FL, Schottky Barrier Diode for Automotive
RB715WMFH
RB715WMFH
40V, 30mA, SOT-416FL, Schottky Barrier Diode for Automotive
RB715WMFH is the high reliability Automotive Schottky Barrier Diode, suitable for High Speed switching.
Product Detail
Specifications:
Configuration
C-Common
Package Code
SOT-416FL
Package(JEITA)
SC-89
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.03
IFSM[A]
0.2
Forward Voltage VF(Max.)[V]
0.37
IF @ Forward Voltage [A]
0.001
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.6x1.6 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
N/A