Schottky Barrier Diode - RB560VM-40 (New)

RB560VM-40 is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RB560VM-40TE-17 Active UMD2 3000 3000 Taping inquiry Yes
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.5
IFSM[A] 2.0
Forward Voltage VF(Max.)[V] 0.51
IF @ Forward Voltage [A] 0.2
Reverse Current IR(Max.)[mA] 0.012
VR @ Reverse Current[V] 10
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323FL
Package(JEITA) SC-90A
    • Small mold type (UMD2)
    • High reliability
    • Low VF
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes