Downloading...
 
product-image
 

Schottky Barrier Diode - RB560SS-40 (New)

RB560SS-40 is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB560SS-40T2R Active KMD2 8000 8000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.5
IFSM[A] 5.0
Forward Voltage VF(Max.)[V] 0.51
IF @ Forward Voltage [A] 0.2
Reverse Current IR(Max.)[mA] 0.012
VR @ Reverse Current[V] 10
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code DFN1608-2
Features:
    • Small power mold type (KMD2)
    • High reliability
    • Low VF
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes