Downloading...

Automotive Schottky Barrier Diode (Corresponds To AEC-Q101) - RB558WMFH (New)

RB558WMFH is the high reliability Automotive Schottky Barrier Diode, suitable for small current rectification.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB558WMFHTL Active EMD3F 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 0.5
Forward Voltage VF(Max.)[V] 0.49
IF @ Forward Voltage [A] 0.1
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current[V] 10
Package Size[mm] 1.6x1.6(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Package Code SOT-416FL
Package(JEITA) SC-89
Features:
    • Small mold type (EMD3F)
    • High reliability
    • Super Low VF
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes