Not Recommended for New Designs RB558VA150FH
Schottky Barrier Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RB558VA150FHTR
Package | TUMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

150

Reverse Voltage VR[V]

150

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

3

Forward Voltage VF(Max.)[V]

0.95

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.0005

VR @ Reverse Current[V]

150

Package Size [mm]

1.3x2.5 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・ Small power mold type.(TUMD2)
・ High reliability
・ AEC-Q101 qualified
X

Most Viewed