Downloading...

Schottky Barrier Diode (Corresponds to AEC-Q101) - RB541VM-30FH (New)

RB541VM-30FH is super low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB541VM-30FHTE-17 Active UMD2 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.2
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.35
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current[V] 10
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Package Code SOD-323FL
Package(JEITA) SC-90A
Features:
    • Small mold type (UMD2)
    • High reliability
    • Super Low VF
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes