Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB540SM-40FH

RB540SM-40FH is the high reliability Automotive Schottky Barrier Diode, suitable for small current rectification.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB540SM-40FHT2R Active EMD2 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-523
Package(JEITA) SC-79
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.2
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.71
IF @ Forward Voltage [A] 0.1
Reverse Current IR(Max.)[mA] 0.015
VR @ Reverse Current[V] 40
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Ultra small mold type (EMD2)
    • High reliability
    • Low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes