Downloading...

Schottky Barrier Diode - RB531XN

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB531XNTR Active UMD6 3000 3000 Taping Yes
 
Specifications:
Number of terminal 6
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.43
IF @ Forward Voltage [A] 0.1
Reverse Current IR(Max.)[mA] 0.03
VR @ Reverse Current[V] 10
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Package Code SOT-363
Package(JEITA) SC-88
Features:
  • ・Small mold type.
    ・Low VF type, highly reliable.