Downloading...
Schottky Barrier Diode (AEC-Q101 Qualified) - RB531VM-30FHRB531VM-30FH is super low VF high reliability Schottky Barrier Diode, suitable for small current rectification.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOD-323FL |
Package(JEITA) | SC-90A |
Package Size[mm] | 2.5x1.25(t=0.7) |
Mounting Style | Surface mount |
Number of terminal | 2 |
VRM[V] | 30 |
Reverse Voltage VR[V] | 30 |
Average Rectified Forward Current IO[A] | 0.1 |
IFSM[A] | 1.0 |
Forward Voltage VF(Max.)[V] | 0.35 |
IF @ Forward Voltage [A] | 0.01 |
Reverse Current IR(Max.)[mA] | 0.01 |
VR @ Reverse Current[V] | 10 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 125 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB531SM-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | EMD2 | Buy | |
RB531SM-30 | Schottky Barrier Diode | EMD2 | Buy | |
RB531VM-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | UMD2 | inquiry | |
RB531CM-40 | Schottky Barrier Diode | VMN2M | Buy Sample | |
RB531SM-30FH | Schottky Barrier Diode (AEC-Q101 Qualified) | EMD2 | inquiry | |
RB531SM-40 | Schottky Barrier Diode | EMD2 | Buy Sample |
New Products: