Downloading...
 
product-image
 

Schottky Barrier Diode - RB531SM-30

RB531SM-30 is Suprt low VF high reliability Schottky Barrier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB531SM-30T2R Active EMD2 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-523
Package(JEITA) SC-79
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Number of terminal 2
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.2
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.35
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current[V] 10
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Features:
    • Ultra small mold type (EMD2)
    • High reliability
    • Super low VF
 
 
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes