Downloading...

Schottky Barrier Diode - RB530VM-40

RB530VM-40 is Schottky Barrier Diode for small current recification.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB530VM-40TE-17 Active UMD2 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.69
IF @ Forward Voltage [A] 0.1
Reverse Current IR(Max.)[mA] 0.015
VR @ Reverse Current[V] 40
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323FL
Package(JEITA) SC-90A
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes