Downloading...
 
product-image
 

Schottky Barrier Diode (corresponds to AEC-Q101) - RB521CS-30FH

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB521CS-30FHT2RA Active VMN2 8000 8000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 0.5
Forward Voltage VF(Max.)[V] 0.35
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current[V] 10
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Package Code SOD-923
Features:
  • ・Ultra-small mold type.
    ・Low VF type, highly reliable.
 
 
Pin Configuration:
Pin Configration