Downloading...
Schottky Barrier Diode - RB521CM-30RB521CM-30 is super low VF high reliability Schottky Barrier Diode, suitable for general rectification.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOD-923 |
Package Size[mm] | 1.0x0.6(t=0.37) |
Mounting Style | Surface mount |
Number of terminal | 2 |
Reverse Voltage VR[V] | 30 |
Average Rectified Forward Current IO[A] | 0.1 |
IFSM[A] | 0.5 |
Forward Voltage VF(Max.)[V] | 0.35 |
IF @ Forward Voltage [A] | 0.01 |
Reverse Current IR(Max.)[mA] | 0.01 |
VR @ Reverse Current[V] | 10 |
Storage Temperature (Min.)[°C] | -40 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB521SM-60FH | Schottky Barrier Diode (AEC-Q101 Qualified) | EMD2 | Buy | |
RB521G-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | VMD2 | Buy | |
RB521VM-30FH | Schottky Barrier Diode (AEC-Q101 Qualified) | UMD2 | Buy | |
RB521VM-40FH | Schottky Barrier Diode (AEC-Q101 Qualified) | UMD2 | inquiry | |
RB521SM-60 | Schottky Barrier Diode | EMD2 | Buy Sample | |
RB521VM-30 | Schottky Barrier Diode | UMD2 | Buy Sample |
New Products: