Downloading...

Schottky Barrier Diode - RB520SM-30

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB520SM-30T2R Active EMD2 8000 8000 Taping Yes
 
Specifications:
Number of terminal 2
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.2
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.58
IF @ Forward Voltage [A] 0.2
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current[V] 10
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Package Code SOD-523
Package(JEITA) SC-79
Features:
  • ・Ultra-small mold type.
    ・Highly reliable.
    ・Structure:Silicone epitaxial planer type.