Downloading...
 
product-image
 

Schottky Barrier Diode - RB501SM-30FH

RB501SM-30FH is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB501SM-30FHT2R Active EMD2 8000 8000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.35
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current[V] 10
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Package Code SOD-523
Package(JEITA) SC-79
Features:
  • ・Ultra-small mold type.(EMD2)
    ・Low VF type, highly reliable.
 
 
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes