Downloading...
 
product-image
 

Schottky Barrier Diode - RB496EA

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB496EATR Active TSMD5 3000 3000 Taping Yes
 
Specifications:
Number of terminal 5
VRM[V] 20
Reverse Voltage VR[V] 20
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 10.0
Forward Voltage VF(Max.)[V] 0.4
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.5
VR @ Reverse Current[V] 10
Package Size[mm] 2.9x2.8(t=1.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Package Code SOT-25T
Features:
  • ・Small mold type.(TSMD5)
    ・Low IR type, highly reliable.
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes