Downloading...
Schottky Barrier Diode - RB400DROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOT-346 |
Package(JEITA) | SC-59 |
Package Size[mm] | 2.9x2.8(t=1.1) |
Mounting Style | Surface mount |
Number of terminal | 3 |
VRM[V] | 40 |
Reverse Voltage VR[V] | 40 |
Average Rectified Forward Current IO[A] | 0.5 |
IFSM[A] | 3.0 |
Forward Voltage VF(Max.)[V] | 0.55 |
IF @ Forward Voltage [A] | 0.5 |
Reverse Current IR(Max.)[mA] | 0.05 |
VR @ Reverse Current[V] | 30 |
Storage Temperature (Min.)[°C] | -40 |
Storage Temperature (Max.)[°C] | 125 |
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB400VYM-50FH | Schottky Barrier Diode (AEC-Q101 Qualified) | TUMD2M | Buy Sample | |
RB400VAM-50 | Schottky Barrier Diode | TUMD2M | Buy Sample | |
RB400DFH | Schottky Barrier Diode (AEC-Q101 Qualified) | SMD3 | Buy Sample |
New Products:
Technical Data
Condition Of Soldering
For Surface Mount Type
Operation Notes
For Surface Mount Type
Quality and Reliability
For Diodes
Part Explanation
For Diodes