Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB298NS100FH

RB298NS100FH is the high reliability Automotive Schottky Barrier Diode, suitable for Switching power supply.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB298NS100FHTL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 110
Reverse Voltage VR[V] 100
Average Rectified Forward Current IO[A] 30.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.87
IF @ Forward Voltage [A] 15.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current[V] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Cathode common dual type
    • High reliability
    • Super low IR
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB298T100NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
RB298T100HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB298NS100 Schottky Barrier Diode TO-263S(D2PAK)   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes