Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB238T150HZ

RB238T150HZ is super low IR and high reliability Automotive schottky barrier diode for switching power supply.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB238T150HZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 40.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.87
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.03
VR @ Reverse Current[V] 150
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Cathode common dual type
    • High reliability
    • Super low IR
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB238T100NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB238T100HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB238T150NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB238T-30NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
RB238T-30HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB238T-40NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes