Downloading...
 
product-image
 

Schottky Barrier Diode - RB168VAM150

RB168VAM150 is super low IR high reliability Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB168VAM150TR Active TUMD2 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 5.0
Forward Voltage VF(Max.)[V] 0.89
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current[V] 150
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323HE
Package(JEITA) SC-108B
Features:
    • Small mold type (TUMD2M)
    • High reliability
    • Low IR
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes