RB168VAM-30
Super Low IR, 30V, 1A, SOD-323HE, Schottky Barrier Diode

RB168VAM-30 is super low IR Schottky Barrier Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB168VAM-30TR
Status | Recommended
Package | TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

1

IFSM[A]

5

Forward Voltage VF(Max.)[V]

0.73

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.0003

VR @ Reverse Current[V]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.4x2.5 (t=0.8)

Find Similar

Features:

  • Small mold type (PMDS)
  • High reliability
  • Super low IR
X

Most Viewed