Schottky Barrier Diode (Corresponds to AEC-Q101) - RB168MM150TF (New)

RB168MM150TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RB168MM150TFTR Active PMDU 3000 3000 Taping inquiry Yes
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 30.0
Forward Voltage VF(Max.)[V] 0.84
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.0040
VR @ Reverse Current[V] 150
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-123FL
Package(JEITA) SC-109B
    • Small power mold type (PMDU)
    • High reliability
    • Super low IR
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes