Downloading...
 
product-image
 

Schottky Barrier Diode - RB168MM-30

RB168MM-30 is Super low IR Schottkey Barrier Diode for General rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB168MM-30TR Active PMDU 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-123FL
Package(JEITA) SC-109B
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 30.0
Forward Voltage VF(Max.)[V] 0.69
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 6.0E-4
VR @ Reverse Current[V] 30
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (PMDU)
    • High reliability
    • Super low IR
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB168LAM100 Schottky Barrier Diode PMDTM   Buy Sample
RB168LAM100TF Automotive Schottky Barrier Diode (AEC-Q101 Qualified) PMDTM   inquiry
RB168LAM150 Schottky Barrier Diode PMDTM   Buy Sample
RB168LAM150TF Automotive Schottky Barrier Diode (AEC-Q101 Qualified) PMDTM   inquiry
RB168LAM-30 Schottky Barrier Diode PMDTM   Buy Sample
RB168LAM-30TF Automotive Schottky Barrier Diode (AEC-Q101 Qualified) PMDTM   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes