Downloading...
 
product-image
 

Schottky Barrier Diode (Corresponds to AEC-Q101) - RB168L150DD (New)

RB168L150DD is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB168L150DDTE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 30.0
Forward Voltage VF(Max.)[V] 0.84
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.0040
VR @ Reverse Current[V] 150
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code DO-214AC(SMA)
Features:
    • Small power mold type (PMDS)
    • High reliability
    • Super low IR
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes