Downloading...
Not Recommended For New Design
Schottky Barrier Diode - RB168L150 |
Recommended Products
Part number | Datasheet | Package | Pin Compatible |
---|---|---|---|
RB168LAM150 | PMDTM | - |
Support Link:
Specifications:
Part number | RB168L150TE25 |
Status | NRND |
Package | PMDS |
Unit Quantity | 1500 |
Minimum Package Quantity | 1500 |
Packing Type | Taping |
Constitution Materials List | inquiry |
RoHS | Yes |
Grade | Standard |
Package Code | DO-214AC(SMA) |
Package Size[mm] | 5.0x2.6(t=2.0) |
Mounting Style | Surface mount |
Number of terminal | 2 |
VRM[V] | 150 |
Reverse Voltage VR[V] | 150 |
Average Rectified Forward Current IO[A] | 1.0 |
IFSM[A] | 50.0 |
Forward Voltage VF(Max.)[V] | 0.84 |
IF @ Forward Voltage [A] | 1.0 |
Reverse Current IR(Max.)[mA] | 0.0040 |
VR @ Reverse Current[V] | 150 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Pin Configuration:
|
Technical Data
Condition Of Soldering
For Surface Mount Type
Operation Notes
For Surface Mount Type
Quality and Reliability
For Diodes
Part Explanation
For Diodes