Downloading...
 
product-image
 

Schottky Barrier Diode (Corresponds to AEC-Q101) - RB168L-60TF

RB168L-60TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB168L-60TFTE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 30.0
Forward Voltage VF(Max.)[V] 0.68
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.0015
VR @ Reverse Current[V] 60
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code DO-214AC(SMA)
Features:
    • Small power mold type (PMDS)
    • High reliability
    • Super low IR
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes