Downloading...
 
product-image
 

Schottky Barrier Diode (Corresponds to AEC-Q101) - RB168L-30DD (New)

RB168L-30DD is the high reliability Automotive Schottky Barrier Diode, suitable for General rectification.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB168L-30DDTE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 20.0
Forward Voltage VF(Max.)[V] 0.69
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 6.0E-4
VR @ Reverse Current[V] 30
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code DO-214AC(SMA)
Features:
    • Small power mold type (PMDS)
    • High reliability
    • Super low IR
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes