Downloading...

Schottky Barrier Diode (Corresponds to AEC-Q101) - RB162MM-30TF

RB162MM-30TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB162MM-30TFTR Active PMDU 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 30.0
Forward Voltage VF(Max.)[V] 0.52
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.1
VR @ Reverse Current[V] 30
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-123FL
Package(JEITA) SC-109B
Features:
    • Small power mold type (PMDU)
    • High reliability
    • Low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes