Downloading...
 
product-image
 

Schottky Barrier Diode - RB161SS-30

RB161SS-30 is super low VF high reliability Schottky Barrier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB161SS-30T2R Active KMD2 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code DFN1608-2
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 5.0
Forward Voltage VF(Max.)[V] 0.47
IF @ Forward Voltage [A] 0.7
Reverse Current IR(Max.)[mA] 0.2
VR @ Reverse Current[V] 10
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Features:
    • Small power mold type (KMD2)
    • High reliability
    • Super Low VF
 
 
New Products:
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes