Downloading...

Schottky Barrier Diode - RB160VAM-60

RB160VAM-60 is standard Schottky Barrier Diode for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB160VAM-60TR Active TUMD2 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 3.0
Forward Voltage VF(Max.)[V] 0.43
IF @ Forward Voltage [A] 0.1
Reverse Current IR(Max.)[mA] 0.04
VR @ Reverse Current[V] 60
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323HE
Package(JEITA) SC-108B
Features:
    • Small power mold type (TUMD2M)
    • High reliability
    • Low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes