Downloading...

Schottky Barrier Diode - RB160VA-60FH

RB160VA-60FH is AEC-Q101 qualified Automotive Schottky Barrier Diode.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB160VA-60FHTR Active TUMD2 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 3.0
Forward Voltage VF(Max.)[V] 0.67
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.04
VR @ Reverse Current[V] 60
Package Size[mm] 2.5x1.3(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-323HE
Features:
  • ·Small power mold type.(TUMD2)
    ·High reliability
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes