Downloading...
 
product-image
 

Schottky Barrier Diode (corresponds to AEC-Q101) - RB160L-40TF

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB160L-40TFTE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 70.0
Forward Voltage VF(Max.)[V] 0.55
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.1
VR @ Reverse Current[V] 40
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Package Code DO-214AC(SMA)
Features:
  • ・Small, power mold type.(PMDS)
    ・Low IR type, highly reliable.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes