Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB098BM-60FH

RB098BM-60FHTL is the high reliability Automotive Schottky Barrier Diode, suitable for switching power supply.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB098BM-60FHTL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-252(DPAK)
Package(JEITA) SC-63
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 6.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 0.83
IF @ Forward Voltage [A] 3.0
Reverse Current IR(Max.)[mA] 0.015
VR @ Reverse Current[V] 60
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Power mold type (TO-252)
    • Cathode common dual type
    • High reliability
    • Super low IR
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes