Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB095T-40HZ

RB095T-40HZ is low IR and high reliability Automotive schottky barrier diode for switching power supply.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB095T-40HZC9 Active TO-220FN(3PIN) 1000 1000 Tube Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code ITO-220AB
Package Size[mm] 10.0x15.0(t=4.5)
Mounting Style Leaded type
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 6.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.55
IF @ Forward Voltage [A] 3.0
Reverse Current IR(Max.)[mA] 0.1
VR @ Reverse Current[V] 40
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・Cathode common type.
    ・Low IR type, highly reliable.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB095T-40NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB095T-60NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB095T-60HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB095T-90NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB095T-90HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   Buy Sample
RB095BM-30FH Schottky Barrier Diode TO-252   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes