Downloading...
 
product-image
 

Schottky Barrier Diode - RB088NS150

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB088NS150TL Active TO-263S(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Mounting Style Surface mount
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 10.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 0.88
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.015
VR @ Reverse Current[V] 150
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Features:
  • ・ Cathode common dual type
    ・ Low IR
    ・ High reliability
    ・ AEC-Q101 qualified
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB088T100NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB088T100HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB088T150NZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RB088T150HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
RB088T-30NZ Schottky Barrier Diode TO-220FN(3PIN)   inquiry
RB088T-30HZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
New Products: