RB088BM-60
Super Low IR, 60V, 10A, TO-252 (DPAK), Schottky Barrier Diode
RB088BM-60
RB088BM-60
Super Low IR, 60V, 10A, TO-252 (DPAK), Schottky Barrier Diode
RB088BM-60 is super low IR Schottky Barrier Diode for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RB088BM-60TL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
C-Common
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
10
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.83
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.003
VR @ Reverse Current[V]
60
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.3)
Features:
- Power mold type (TO-252)
- Cathode common dual type
- High reliability
- Super low IR