Schottky Barrier Diode - RB085BM-40

RB085BM-40 is power mold type Schottky Barrier Diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RB085BM-40TL Active TO-252 2500 2500 Taping inquiry Yes
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 10.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 0.55
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.2
VR @ Reverse Current[V] 40
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
Package Code TO-252(DPAK)
Package(JEITA) SC-63
    • Power Mold Type (TO-252)
    • Cathode common dual type
    • High reliability
    • Low VF
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes