Downloading...
 
product-image
 

Schottky Barrier Diode - RB078BM30SFH

RB078BM30SFH is low VF and high reliability schottky barrier diode for general rectification.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB078BM30SFHTL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TO-252(DPAK)
Package(JEITA) SC-63
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 30
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 5.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 0.72
IF @ Forward Voltage [A] 5.0
Reverse Current IR(Max.)[mA] 0.0050
VR @ Reverse Current[V] 30
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Power mold type (TO-252)
    • High reliability
    • Low VF
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes