RB075BM40S
40V, 5A, TO-252 (DPAK), Schottky Barrier Diode

RB075BM40S is power mold type Schottky Barrier Diode.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB075BM40STL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-252 (DPAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

5

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.75

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.005

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10 (t=2.3)

Find Similar

Features:

  • Power Mold Type (TO-252)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB075BM40SFH   Grade| Automotive StatusRecommended
RB075BM40SFHH   Grade| Automotive StatusRecommended
X

Most Viewed