Downloading...
 
product-image
 

Schottky Barrier Diode - RB068L150

RB068L150 is Standard Schottky Barrier Diode .

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB068L150TE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 2.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 0.81
IF @ Forward Voltage [A] 2.0
Reverse Current IR(Max.)[mA] 0.0030
VR @ Reverse Current[V] 150
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code DO-214AC(SMA)
Features:
  • 1) Small power mold type.(PMDS)
    2) Ultra low IR
    3) High reliability
    4) AEC-Q101 qualified (Limited to HR type)
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes