Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB055L-60DD

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB055L-60DDTE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code DO-214AC(SMA)
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 3.0
IFSM[A] 70.0
Forward Voltage VF(Max.)[V] 0.68
IF @ Forward Voltage [A] 3.0
Reverse Current IR(Max.)[mA] 0.07
VR @ Reverse Current[V] 60
Features:
  • ・ Small power mold type.(PMDS)
    ・ Low IR
    ・ High reliability
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes