RB050LAM-60
60V, 3A, SOD-128, Schottky Barrier Diode

RB050LAM-60 is a schottky barrier diode with low VF, suitable for general rectification.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB050LAM-60TR
Status | Active
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

3

IFSM[A]

80

Forward Voltage VF(Max.)[V]

0.52

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.1

VR @ Reverse Current[V]

60

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Find Similar

Features:

  • Small power mold type (PMDTM)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB050LAM-60TF   Grade| Automotive StatusActive
X

Most Viewed