RB050LAM-40TF
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)

RB050LAM-40TF is a schottky barrier diode with low VF, suitable for general rectification. It is a highly reliable product for automotive.

New alternative products may be available.

Product Detail

 
Part Number | RB050LAM-40TFTR
Status | Active
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

3

IFSM[A]

80

Forward Voltage VF(Max.)[V]

0.5

IF @ Forward Voltage [A]

1.5

Reverse Current IR(Max.)[mA]

0.1

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (PMDTM)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB050LAM-40   Grade| Standard StatusActive
X

Most Viewed