RAF040P01
1.5V Drive Pch MOSFET

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RAF040P01TCL
Status | Active
Package | TUMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-323T

JEITA Package

SC-113A

Applications

Switching

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-4

RDS(on)[Ω] VGS=1.5V(Typ.)

0.04

RDS(on)[Ω] VGS=2.5V(Typ.)

0.027

RDS(on)[Ω] VGS=4.5V(Typ.)

0.022

RDS(on)[Ω] VGS=Drive (Typ.)

0.04

Total gate charge Qg[nC]

37

Power Dissipation (PD)[W]

0.8

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=0.85)

Find Similar

Features:

· Low voltage(1.5V) drive type
· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed