Downloading...

10V Drive Nch MOSFET - R8002ANX

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R8002ANX Active TO-220FM 500 500 Bulk Yes
 
Specifications:
Grade Standard
Package Code TO-220FM
Package Size[mm] 15.1x10.1 (t=4.6)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 800
Drain Current ID[A] 2.0
RDS(on)[Ω] VGS=10V (Typ.) 3.3
RDS(on)[Ω] VGS=Drive (Typ.) 3.3
Total gate charge Qg[nC] 12.7
Power Dissipation (PD)[W] 35.0
Drive Voltage[V] 10.0
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 10V-drive type
    · Nch Power MOSFET
    · Fast Switching Speed
    · Drive circuits can be simple
    · Parallel use is easy
    · Pb Free/RoHS Compliant
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors