Downloading...
 
product-image
 

Nch 600V 47A Power MOSFET - R6047MNZ1

R6047MNZ1 is fast trr power MOSFET, suitable for switching power supply.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R6047MNZ1C9 Active TO-247 450 30 Tube Yes
 
Specifications:
Grade Standard
Package Code TO-247
Package Size[mm] 21.07x15.94(t=5.02)
Applications Motor, Inverter
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 600
Drain Current ID[A] 47.0
RDS(on)[Ω] VGS=10V (Typ.) 0.06
RDS(on)[Ω] VGS=Drive (Typ.) 0.06
Total gate charge Qg[nC] 70.0
Power Dissipation (PD)[W] 102.0
Drive Voltage[V] 10.0
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Fast reverse recovery time (trr).
    · Low on-resistance.
    · Fast switching speed.
    · Gate-source voltage (VGSS) guaranteed to be ±30V.
    · Drive circuits can be simple.
    · Pb-free lead plating; RoHS compliant.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
R6004JND3 Nch 600V 4A Power MOSFET TO-252   inquiry
R6004JNJ Nch 600V 4A Power MOSFET LPTS(D2PAK)   inquiry
R6004JNX Nch 600V 4A Power MOSFET TO-220FM   inquiry
R6006JND3 Nch 600V 6A Power MOSFET TO-252   inquiry
R6006JNJ Nch 600V 6A Power MOSFET LPTS(D2PAK)   inquiry
R6006JNX Nch 600V 6A Power MOSFET TO-220FM   inquiry
New Products:
 
 
Technical Data
SPICE Simulation Evaluation Circuit Data

3-Phase Motor Drive 2-Phase Modulation Po=10kW

SPICE Simulation Evaluation Circuit Data

3-Phase Motor Drive 3-Phase Modulation Po=10kW

NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors