Downloading...

10V Drive Nch MOSFET - R6025FNZ1

Nch 600V 25A Power MOSFET

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R6025FNZ1C9 Active TO-247 450 450 Bulk Yes
 
Specifications:
Grade Standard
Package Code TO-247
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 600
Drain Current ID[A] 25.0
RDS(on)[Ω] VGS=10V (Typ.) 0.14
RDS(on)[Ω] VGS=Drive (Typ.) 0.14
Total gate charge Qg[nC] 85.0
Power Dissipation (PD)[W] 150.0
Drive Voltage[V] 10.0
Trr (Typ.)[ns] 120
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • 1) Low on-resistance.
    2) Fast switching speed.
    3) Gate-source voltage(VGSS)guaranteed to be ±30V.
    4) Drive circuits can be simple.
    5) Parallel use is easy.
    6) Pb-free lead plating; RoHS compliant.
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors