Downloading...
 
product-image
 

10V Drive Nch MOSFET - R6024ENJ

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R6024ENJTL Active LPTS(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263(D2PAK)
JEITA Package SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Applications Power Supply
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 600
Drain Current ID[A] 24.0
RDS(on)[Ω] VGS=10V (Typ.) 0.15
RDS(on)[Ω] VGS=Drive (Typ.) 0.15
Total gate charge Qg[nC] 70.0
Power Dissipation (PD)[W] 40.0
Drive Voltage[V] 10.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・ Low on-resistance.
    ・ Fast switching speed.
    ・ Gate-source voltage (VGSS) guaranteed to be ±20V.
    ・ Drive circuits can be simple.
    ・ Parallel use is easy.
    ・ Pb-free lead plating ; RoHS compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
R6030ENZ1 10V Drive Nch MOSFET TO-247   Buy Sample
R6035ENZ1 10V Drive Nch MOSFET TO-247   Buy Sample
R6020ENZ1 10V Drive Nch MOSFET TO-247   Buy Sample
R6024ENZ1 10V Drive Nch MOSFET TO-247   Buy Sample
R6047ENZ1 10V Drive Nch MOSFET TO-247   Buy Sample
R6076ENZ1 10V Drive Nch MOSFET TO-247   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors